IESNA:LM-63-2002
[TEST]P1055728
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1417
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1210.9 1199.6 1193.3 1184.5 1170.7 1151.8 1131.7 1109.1 1081.5 1052.6
1021.2 986 949.6 910.7 871.7 830.3 788.8 746.1 699.6 655.7
610.5 565.2 521.3 476.1 430.8 385.6 339.1 291.4 246.2 201
158.3 116.8 79.1 44 15.1 0 0
1210.9 1215.9 1204.6 1189.5 1166.9 1136.8 1102.8 1065.2 1022.5 976
925.7 873 817.7 759.9 699.6 639.4 580.3 518.8 458.5 400.7
342.9 287.6 231.1 182.1 134.4 93 56.5 38.9 27.6 17.6
10 3.8 1.3 0 0 0 0
1210.9 1202.1 1182 1151.8 1109.1 1061.4 1002.4 938.3 865.4 788.8
707.2 626.8 547.7 468.5 394.4 322.8 255 193.4 136.9 90.4
49 35.2 27.6 21.4 15.1 10 6.3 3.8 2.5 1.3
1.3 1.3 1.3 1.3 0 0 0
1210.9 1200.8 1173.2 1129.2 1071.4 1002.4 923.2 835.3 739.8 641.9
546.4 454.7 366.8 286.4 212.3 147 93 46.5 33.9 27.6
20.1 15.1 10 6.3 3.8 2.5 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1210.9 1202.1 1178.2 1129.2 1062.7 986 898.1 798.9 695.9 592.9
494.9 398.2 310.3 233.6 160.8 101.7 51.5 35.2 27.6 21.4
15.1 10 6.3 3.8 2.5 1.3 1.3 1.3 1.3 0
1.3 0 0 0 0 0 0
